IESNA:LM-63-2002
[TEST]P1461796
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-740-U-T4RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 70CRI 4000K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14374.0
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1027.8 1243.7 1447.7 1626.7 1793.6 1915.6 1999.6 2054.6 2116.6 2197.5 2296.5 2420.5 2565.5 2714.4 2911.4 
3156.3 3505.3 3851.2 4241.1 4663.0 5037.0 5332.9 5421.9 5238.9 4755.0 3979.2 3060.4 2691.4 2233.5 1730.6 
1148.8 617.9 391.9 282.9 198.0 129.0 67.0 0.0 
1027.8 1257.7 1450.7 1627.7 1791.6 1911.6 1995.6 2054.6 2113.6 2194.5 2293.5 2420.5 2560.5 2713.4 2907.4 
3148.3 3492.3 3842.2 4234.1 4634.0 5036.0 5331.9 5448.9 5292.9 4826.0 4085.2 3146.3 2807.4 2357.5 1840.6 
1246.7 666.9 378.9 258.9 187.0 120.0 67.0 0.0 
1027.8 1246.7 1438.7 1607.7 1777.6 1906.6 1994.6 2056.6 2120.6 2197.5 2296.5 2417.5 2565.5 2735.4 2929.4 
3177.3 3497.3 3865.2 4232.1 4646.0 5055.0 5449.9 5745.8 5803.8 5563.8 4967.0 4077.2 3682.2 3166.3 2547.5 
1710.6 933.8 423.9 265.9 182.0 117.0 67.0 0.0 
1027.8 1235.7 1411.7 1583.7 1749.6 1877.6 1981.6 2052.6 2122.6 2202.5 2301.5 2419.5 2561.5 2744.4 2959.4 
3216.3 3589.3 3881.2 4236.1 4637.0 5073.9 5527.9 6030.8 6354.7 6423.7 6062.7 5286.9 4928.0 4356.1 3548.3 
2578.5 1518.7 685.9 352.9 212.0 128.0 74.0 0.0 
1027.8 1221.7 1388.7 1539.7 1698.6 1836.6 1951.6 2038.6 2114.6 2202.5 2302.5 2429.5 2568.5 2747.4 2986.4 
3263.3 3644.2 3944.2 4252.1 4646.0 5103.9 5611.8 6235.7 6945.6 7527.4 7854.4 7699.4 7531.4 7169.5 6411.7 
5338.9 3827.2 2170.6 906.8 335.9 146.0 75.0 0.0 
1027.8 1192.8 1337.7 1485.7 1622.7 1767.6 1904.6 2003.6 2097.6 2191.5 2308.5 2437.5 2574.5 2771.4 3024.4 
3338.3 3731.2 4146.1 4514.1 4925.0 5454.9 6073.7 6827.6 7811.4 8923.2 9903.9 10395.8 10339.9 9938.9 8549.2 
6725.6 5000.0 3590.3 2292.5 1181.8 514.9 177.0 0.0 
1027.8 1168.8 1291.7 1416.7 1537.7 1668.7 1804.6 1931.6 2059.6 2171.6 2287.5 2433.5 2575.5 2786.4 3104.4 
3466.3 3917.2 4405.1 4931.0 5471.9 6075.7 6766.6 7573.4 8479.2 9598.0 10870.7 11713.6 11793.6 11548.6 
10384.8 8545.2 6323.7 4151.1 2436.5 1258.7 503.9 152.0 0.0 
1027.8 1162.8 1287.7 1403.7 1528.7 1653.7 1793.6 1925.6 2050.6 2166.6 2288.5 2431.5 2579.5 2800.4 3091.4 
3471.3 3925.2 4408.1 4968.0 5482.9 6155.7 6823.6 7596.4 8452.3 9585.0 10815.8 11683.6 11748.6 11564.6 
10474.8 8699.2 6481.7 4289.1 2379.5 1183.8 481.9 147.0 0.0 
1027.8 1133.8 1229.7 1321.7 1420.7 1531.7 1651.7 1785.6 1920.6 2077.6 2226.5 2374.5 2548.5 2789.4 3154.3 
3636.2 4232.1 4867.0 5489.9 6148.7 6739.6 7418.5 8124.3 8923.2 9904.9 10693.8 10934.7 10839.8 10540.8 
9670.0 8490.2 6377.7 3915.2 1897.6 667.9 243.9 81.0 0.0 
1027.8 1094.8 1154.8 1219.7 1287.7 1359.7 1453.7 1545.7 1667.7 1809.6 1961.6 2148.6 2342.5 2607.5 3074.4 
3732.2 4486.1 5257.9 6040.7 6775.6 7502.4 8263.3 9118.1 10087.9 10923.7 11238.7 10855.8 10595.8 10048.9 
8724.2 6992.6 4748.0 2429.5 853.8 267.9 120.0 48.0 0.0 
1027.8 1051.8 1074.8 1098.8 1130.8 1162.8 1202.8 1251.7 1307.7 1378.7 1465.7 1566.7 1709.6 1912.6 2249.5 
2864.4 3601.3 4438.1 5309.9 6148.7 6965.6 7809.4 8610.2 9220.1 9377.1 9003.1 8237.3 7850.4 7139.5 5965.8 
4607.0 2886.4 1306.7 400.9 131.0 74.0 35.0 0.0 
1027.8 1030.8 1031.8 1034.8 1038.8 1048.8 1060.8 1076.8 1098.8 1130.8 1171.8 1225.7 1302.7 1415.7 1640.7 
2092.6 2688.4 3362.3 4140.1 4888.0 5622.8 6357.7 7044.5 7377.5 7244.5 6508.7 5463.9 4992.0 4247.1 3225.3 
2324.5 1477.7 631.9 199.0 94.0 61.0 27.0 0.0 
1027.8 1008.8 987.8 968.8 950.8 932.8 918.8 903.8 889.8 880.8 874.8 879.8 900.8 944.8 1042.8 1314.7 1750.6 2297.5 
2929.4 3581.3 4249.1 4940.0 5615.8 5999.8 5822.8 4994.0 3897.2 3420.3 2767.4 1879.6 1206.8 652.9 253.9 109.0 
63.0 32.0 13.0 0.0 
1027.8 970.8 904.8 845.8 790.8 743.8 699.9 659.9 624.9 595.9 570.9 547.9 528.9 517.9 510.9 510.9 593.9 787.8 1120.8 
1577.7 2139.6 2730.4 3283.3 3521.3 3160.3 2328.5 1397.7 1107.8 715.9 322.9 163.0 103.0 75.0 54.0 37.0 20.0 8.0 0.0 
1027.8 926.8 829.8 751.8 689.9 644.9 615.9 594.9 577.9 561.9 540.9 519.9 495.9 476.9 459.9 440.9 423.9 412.9 422.9 
462.9 550.9 646.9 680.9 615.9 440.9 292.9 212.0 193.0 169.0 134.0 105.0 81.0 63.0 48.0 36.0 19.0 8.0 0.0 
1027.8 887.8 770.8 689.9 643.9 618.9 602.9 588.9 570.9 552.9 530.9 505.9 476.9 451.9 425.9 402.9 380.9 358.9 337.9 
317.9 294.9 271.9 246.9 220.0 195.0 168.0 143.0 134.0 121.0 104.0 88.0 75.0 63.0 51.0 37.0 21.0 8.0 0.0 
1027.8 860.8 737.8 661.9 629.9 616.9 602.9 586.9 568.9 548.9 526.9 498.9 465.9 432.9 400.9 370.9 341.9 314.9 286.9 
260.9 237.0 215.0 195.0 177.0 158.0 139.0 124.0 118.0 111.0 101.0 89.0 76.0 64.0 53.0 42.0 25.0 9.0 0.0 
1027.8 832.8 712.9 649.9 630.9 618.9 603.9 586.9 568.9 547.9 524.9 496.9 460.9 419.9 383.9 345.9 309.9 279.9 251.9 
226.0 206.0 188.0 171.0 155.0 139.0 124.0 114.0 110.0 104.0 93.0 77.0 64.0 54.0 45.0 35.0 24.0 8.0 0.0 
1027.8 812.8 694.9 646.9 635.9 623.9 608.9 591.9 571.9 550.9 526.9 499.9 464.9 425.9 381.9 340.9 302.9 270.9 241.0 
219.0 196.0 177.0 158.0 141.0 126.0 114.0 104.0 101.0 95.0 82.0 71.0 58.0 48.0 42.0 31.0 17.0 6.0 0.0 
1027.8 802.8 686.9 647.9 637.9 626.9 612.9 594.9 576.9 554.9 531.9 507.9 476.9 440.9 402.9 360.9 315.9 280.9 248.9 
220.0 195.0 172.0 152.0 135.0 121.0 109.0 99.0 94.0 88.0 77.0 64.0 53.0 45.0 37.0 27.0 12.0 5.0 0.0 
1027.8 798.8 680.9 648.9 639.9 628.9 615.9 598.9 579.9 559.9 537.9 515.9 489.9 458.9 423.9 386.9 343.9 299.9 256.9 
221.0 192.0 169.0 148.0 132.0 118.0 107.0 95.0 90.0 82.0 72.0 59.0 49.0 41.0 29.0 12.0 4.0 2.0 0.0 
1027.8 797.8 681.9 646.9 638.9 629.9 615.9 597.9 577.9 560.9 537.9 515.9 491.9 460.9 430.9 391.9 349.9 304.9 258.9 
220.0 191.0 171.0 149.0 132.0 118.0 107.0 95.0 90.0 82.0 71.0 59.0 50.0 41.0 30.0 9.0 4.0 2.0 0.0 
